We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

VSC6811


Best-in-class software development kit (SDK) for standalone enterprise network switches. The VSC6811 software development kit (SDK) is designed to support SparX-III 8051-based enterprise switches including the VSC7420, VSC7421, and VSC7422 switches.


Best-in-class software development kit (SDK) for standalone enterprise network switches. The VSC6811 software development kit (SDK) is designed to support SparX-III unmanaged enterprise switches including the VSC7420, VSC7421, and VSC7422 switches. The SDK consists of only the source code. A Keil PK51 compiler and tools are needed to customize the software to support various port configurations and protocols. The software uses a simple software architecture for optimal performance and cost-effective implementation. Tools are available for loading code to the embedded 8051 CPU. Management for Webconfig application is performed through a Web GUI or command line interface (CLI). The software package is integrated, with basic switch features such as Port types/speeds and VLAN, HW MAC learning.

NOTE: The Unmanaged Software is recommended for all new designs . The WebConfig Software is provided as is, with limited support, and no new releases planned.

To obtain the latest v3.10.0 Unmanaged Software Package, click here.

To obtain the v3.9.0 WebConfig Software Package, click here.

Product Features


  • Unmanaged L2 switch application
  • Web Gui or CLI interface

Documentation


Title
Document Category
ENT-AN1050 SparX-III WebConfig Firmware Upgrade Application Notes Download
ENT-AN1067 SparX-III WebConf Software Application Notes Download
ENT-AN1025 Using the Link Layer Discovery Protocol (LLDP) Feature for the Unmanaged Switch Application Notes Download
ENT-AN1003 SparX-III System MAC Setup Procedure Application Notes Download
ENT-AN1060 Setting Up Double VLAN Tagging with WebConfig Application Notes Download
ENT-AN1015 Using the SparX-III Serial GPIO/LED Controller Application Notes Download
VSC6811 Product Brief Product Brief Download
ENT-AN1250-3.9.0 Software Release Notification Release Notes Download
AN3883- Software Options for VSC Switches Application Notes Download