VN2224 | Microchip Technology

Overview

  • BVdss min (V):240
  • Rds (on) max (Ohms):1.25
  • CISSmax (pF):350
  • Vgs(th) max (V):3.0
  • Package:TO-92
    • Free from secondary breakdown
    • Low power drive requirement
    • Ease of paralleling
    • Low CISS and fast switching speeds
    • Excellent thermal stability
    • Integral source-drain diode
    • High input impedance and high gain
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

vn2224
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase