USB82513 | Microchip Technology

Overview

  • Upstream Port:USB 2.0
  • USB Speed:High Speed
  • Downstream Ports:3
  • MGMT I/F:No
  • ROM I/F:I2C
  • Op Voltage (V):3.3
  • MultiTRAK Tech:Yes
  • Per-Port Switching:No
  • Integrated Flash Media Reader:No
  • Port Map:Yes
  • Port Swap:Yes
  • True Speed:No
  • PHY Boost:Yes
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
Read more
  • High-performance, low-power, small footprint hub controller IC with 3 downstream ports
  • Specifically designed, fabricated, tested, characterized and qualified for automotive applications
  • Fully-compatible with the USB 2.0 specification
  • MultiTRAK™ technology: Dedicated Transaction Translator (TT) for every downstream port provides best-in-class performance
  • PortMap: Flexible port mapping and port disable sequence supports multiple platform designs
  • PortSwap: Programmable USB differential-pair pin locations ease PCB design by aligning USB signal traces directly to connectors
  • PHYBoost: Programmable USB transceiver drive strength for recovering signal integrity due to compromised system environment
  • Enhanced OEM configuration options available through either a single serial I2C EEPROM or SMBus slave port
  • Customizable Vendor ID, Product ID and Device ID
  • Easily configurable as 2 or 3 port hub in common PCB layout
  • Over 30 port configuration options
  • On-chip Power-on Reset saves bill of materials cost
  • Integrated 3.3 V to 1.8 V regulator
  • Enhanced ESD protection performance
  • 36-pin (6 x 6 mm²) QFN lead-free, RoHS-compliant package
  • Temperature range: -40 °C to +85 °C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

usb82513
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase