USB5807C | Microchip Technology

Overview

  • Upstream Port:USB3.2 Gen1
  • USB Speed:USB3.2 Gen1
  • Downstream Ports:7
  • SmartHub:Yes
  • MGMT I/F:I2C
  • ROM I/F:SPI
  • Op Voltage (V):3.3
  • MultiTRAK Tech:Yes
  • Per-Port Switching:No
  • Integrated Flash Media Reader:No
  • PortMap:Yes
  • PortSwap:Yes
  • TrueSpeed:Yes
  • PHYBoost:Yes
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
Read more
  • Seven downstream USB3.2 Gen1/2.0 ports
  • Reversible upstream and downstream Port 1 roles on command
  • PortSplitting - USB downstream port can be split for custom applications using embedded USB3 devices in parallel with USB2.0 devices
  • Battery Charging - USB-IF rev1.2 support on downstream ports (DCP, CDP, SDP) including legacy Apple
  • Port Config Straps - Predefined configuration of port settings – Battery Charging ports, Non-Removable ports, Disabled ports
  • USB Link Power Management (LPM) support
  • IETF RFC 4122 compliant 128-bit UUID
  • Compatible with Microsoft® Windows®, Apple OS X, and Linux hub drivers
  • Available in 100-pin (12mm x 12mm) VQFN RoHS compliant package
  • Industrial grade temperature support (−40°C to +85°C)
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    usb5807c
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase