USB5532B | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

2-Port USB SS / Hi-Speed Hub Controller

USB5532B

Status: Not Recommended for new designs

Overview

Newer products
Compare Products (2)
  • Upstream Port:USB 3.0
  • USB Speed:USB 3.0
  • Downstream Ports:2
  • SmartHub:No
  • MGMT I/F:I2C
  • ROM I/F:SPI
  • Op Voltage (V):3.3
  • MultiTRAK Tech:Yes
  • Integrated Flash Media Reader:No
  • PortMap:Yes
  • PortSwap:Yes
  • TrueSpeed:Yes
  • PHYBoost:Yes
  • Temp. Range Min.:0
  • Temp. Range Max.:70
Read more
    Not Recommended for new Designs - See USB5742
    Two downstream USB 3.0 ports
    Designed for low-power operation and low thermal dissipation
    On-chip 8051 µC manages GPIOs, VBUS, and other hub signals
    Configuration via on-chip programmable ROM, SPI ROM or SMBus
    Manufacturing line and field update capabilities
    Power management capability on GPIO/LED pins
    One-Time Programmable (OTP) ROM (8 kbit), including on-chip charge pump
    IETF RFC 4122 compliant 128-bit UUID
    Compatible with Microsoft® Windows® and other major OS’s
    56-pin, low-cost QFN packages enable 2-layer PCB design
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

usb5532b
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase