USB3503 | Microchip Technology

Overview

  • Upstream Port:HSIC
  • USB Speed:USB 2.0
  • Downstream Ports:3
  • SmartHub:No
  • MGMT I/F:I2C
  • ROM I/F:No
  • Op Voltage (V):3.3
  • MultiTRAK Tech:Yes
  • Per-Port Switching:No
  • Integrated Flash Media Reader:No
  • PortMap:Yes
  • PortSwap:Yes
  • TrueSpeed:No
  • PHYBoost:Yes
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
Read more
  • Integrated USB 2.0-compatible 3-port hub
  • HSIC upstream port
  • Advanced power saving features including 1μA standby current
  • USB-IF BC 1.1 detection
  • Supports Single-TT or Multi-TT configurations for Full and Low-Speed connections
  • Enhanced configuration options available through serial I
  • Internal default configuration option when serial I²C host is not available
  • Incorporates proprietary Microchip technologies: MultiTRAK™, PortMap, PortSwap, PHYBoost, VariSense™ and flexPWR
  • External 12, 19.2, 24, 25, 26, 27, 38.4 or 52MHz clock inputs
  • Internal 3.3V and 1.2V voltage regulators for single supply operation
  • USB Port ESD Protection (DP/DM) up to ±15kV (IEC 61000-4-2)
  • Commercial (0°C to 70°C) and industrial (-40°C to 85°C) temperature range options
  • 25-ball WLCSP, (1.97mm x 1.97mm) - 0.4mm ball pitch RoHS-compliant package
  • 32-pin SQFN (5.0 mm x 5.0 mm) Package
    • Common Applications:
    • Mobile Phones
    • Tablet Computers
    • Ultra-mobile PCs
    • e-Readers
    • Digital Video Camcorders
    • Gaming Consoles
    • Portable Media Players
    • GPS Personal Navigation Devices
    • Media Players/Viewers
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    usb3503
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase