USB3330 | Microchip Technology

Overview

Newer products
Compare Products (2)
  • BatteryChargerDetection:Yes
  • CrystalSupport:No
  • HostBasedIF:No
  • IOVoltage:1.8V
  • IntegratedUSBSwitch:No
  • OTG:Yes
  • Reference Clock Freq:Multi
  • TempRange Max:85
  • TempRange Min:-40
  • ULPIInputClockMode:Yes
  • Upstream Port:ULPI
Read more
  • Integrated VBUS over-voltage protection (up to +30V)
  • Integrated regulators allow single supply operation
  • ±8kV HBM with up to ±25kV IEC (contact/air)
  • Supports a wide variety of common reference clock frequencies
  • USB-IF Battery Charger revision 1.2 support
  • USB connector as a single port for data, charging
  • Ultra-low standby current
  • "Wrapper-less" architecture for optimized timing performance
  • Hi-Speed USB On-The-Go (OTG) revision 2.0 compliant
  • Link Power Management (LPM)
  • Industrial (-40°C to 85°C) temperature range options available
  • WLCSP, RoHS-compliant package
    • Common Applications:
    • Digital Still/Video Cameras
    • Smartphones/Cell Phones
    • GPS Personal Navigation Devices
    • External Hard Disk Drives
    • Gaming Consoles
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    usb3330
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase