USB2534 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Upstream Port:USB 2.0
  • USB Speed:USB 2.0
  • Downstream Ports:4
  • SmartHub:No
  • MGMT I/F:I2C
  • ROM I/F:No
  • Op Voltage (V):3.3
  • MultiTRAK Tech:Yes
  • Per-Port Switching:No
  • Integrated Flash Media Reader:No
  • PortMap:Yes
  • PortSwap:Yes
  • TrueSpeed:No
  • PHYBoost:Yes
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
Read more
  • Hub Controller IC with 4 downstream port
  • USB-IF Battery Charger revision 1.2 support on up and downstream ports (DCP, CDP, SDP)
  • Battery charging support for Apple® devices
  • FlexConnect: Downstream port 1 able to swap with upstream port, allowing master capable devices to control other devices on the hub
  • USB to I²C™ bridge endpoint support
  • USB Link Power Management (LPM) support
  • SUSPEND pin for remote wakeup indication to host
  • Vendor Specific Messaging (VSM) support
  • Enhanced OEM configuration options available through a single serial I²C EEPROM, OTP, or SMBus Slave Port
  • 36-pin (6x6mm) SQFN, RoHS compliant package
  • Footprint compatible with USB2514B
    • Applications:
    • LCD Monitors and TVs
    • Multi-function USB Peripherals
    • PC Motherboards
    • Set-top Boxes, DVD Players, DVR/PVR
    • Printers and Scanners
    • PC Media Drive Bay
    • Portable Hub Boxes
    • Mobile PC Docking
    • Embedded Systems
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    usb2534
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase