USB2514B | Microchip Technology

Overview

  • Upstream Port:USB 2.0
  • USB Speed:USB 2.0
  • Downstream Ports:4
  • SmartHub:No
  • MGMT I/F:I2C
  • ROM I/F:No
  • Op Voltage (V):3.3
  • MultiTRAK Tech:Yes
  • Integrated Flash Media Reader:No
  • PortMap:Yes
  • PortSwap:Yes
  • PHYBoost:Yes
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
Read more
  • High performance, ultra low-power, small footprint hub controller IC with 2, 3, or 4 downstream ports (indicated by the “x” in the part number)
  • Fully compliant with the USB 2.0 specification
  • Enhanced OEM configuration options available through either a single serial I²C® EEPROM, or SMBus slave port
  • MultiTRAK - High-performance multiple transaction translator which provides one transaction translator per port
  • PortMap - Flexible port mapping and disable sequencing
  • PortSwap - Programmable USB differential-pair pin locations ease PCB design by aligning USB signal lines directly to connectors
  • PHYBoost - Programmable USB signal drive strength for recovering signal integrity using 4-level driving strength resolution
  • Cost savings include using the same PCB components and application of USB-IF Compliance by Similarity
  • Full power management with individual or ganged power control of each downstream port
  • Fully integrated USB termination and pull-up/pulldown resistors
  • Supports a single external 3.3 V supply source; internal regulators provide 1.2 V internal core voltage
  • Onboard 24 MHz crystal driver, ceramic resonator, or external 24/48 MHz clock input
  • Customizable vendor ID, product ID, and device ID
  • 4 kilovolts of HBM JESD22-A114F ESD protection (powered and unpowered)
  • Supports self- or bus-powered operation
  • Support the USB Battery Charging specification Rev. 1.1 for Charging Downstream Ports (CDP)
  • 36-pin QFN (6x6 mm) RoHS compliant package
  • USB251xBi products support the industrial temperature range of -40°C to +85°C
  • USB251xB products support the extended commercial temperature range of 0°C to +85°C
    • Common Applications:
    • Mobile PC Docking Stations
    • LCD Monitors/TVs
    • PC Motherboards
    • Gaming Consoles
    • Multi-Function Printers
    • Cable/DSL Modems
    • Set-Top Boxes
    • DVD/CD-ROM/DVR
    • HDD Enclosures
    • Keyboards
    • KVM Switches
    • Server Front Panels
    • Point-of-Sale (POS) Systems
    • IP Telephony
    • Automobile/Home Audio Systems
    • Industrial
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    usb2514b
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase