Fully featured Framer/Mapper for up to OC-12/STM-4 bandwidth
Up to 1K channels, ranging from a single DS0 to full OC-12c/STM-4
Independent CES, ATM, HDLC or POS processing per channel
RFC4842 CEP
1+1 APS protection on all ports (up to 4 working ports and 4 protection ports)
Independent Clock Recovery Per T1/E1 circuits (up to 336)
16 bit EMPHY bus towards the WinPath3
27mm x 27mm 676 FCBGA with 1mm ball pitch
The UFE412 is a preconditioning
co-processor for WinPath3-based applications targeted for multiservice
SDH/SONET applications. Together, the WinPath3 and the UFE412 create a platform
that supports channelized and clear-channel 4xOC3/STM-1 or 1xOC12/STM-4 multiservice
line cards. The UFE412 device enables the WinPath3 to efficiently support a
variety of services: TDM, ATM, HDLC, PPP, and Circuit Emulation. The WinPath3
itself also supports many protocol interworking services, including CES over
PSN, ATM over PSN, IP interworking (routing), ATM cell switching, IMA, ML-PPP
and others. The WinPath3/UFE412 platform allows maximum flexibility and feature
richness together with efficiency in cost, power and board space.
Benefits:
Any Service, Any Port architecture for all backhaul applications
High performance, fully featured solution
Lowers overall system BOM cost
Reduces time to market
Minimizes design effort and risk
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.