UCS4002 | Microchip Technology

Overview

  • Port Protection:Yes
  • TempRange Min:-40
  • TempRange Max:125
  • Interface Value:USB Type-C
  • Package:20L 4x4mm VQFN
  • Short to Battery Protection on D+, D-, and CC (24V DC)
  • Integrated Switch FETs with Overvoltage, Undervoltage, Overcurrent, and Reverse Voltage Protection for Passing VCONN
  • Battery Short-to-GND Protection for Charging Port
  • FAULT# Assertion Configurability
  • IEC 61000-4-2 ESD Protection on D+, D-, CC, and SG_SENS
  • Overtemperature Protection (Thermal Shutdown)
  • Temperature Range: -40°C to +125°C
  • AEC-Q100 Automotive Qualified
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    ucs4002
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples

    Purchase