TX-709 | Microchip Technology

High Shock / Low g-Sensitivity

TX-709

Status: In Production
5x7mm Hermetically Sealed SMD TCXO
Data Sheet:

Overview

  • Dimensions:5x7mm
  • Frequency Stability (ppm):±1ppm
  • PrdWeight:0.5
  • Supply Voltage:3.3
  • TempRange Max °C (degrees Celsius):-55 to +125
  • Standard Operating Temperature Range -40°C to +85°C
  • Extended Operating Temperature Range -55°C to +125°C
  • Low Phase Noise, Low g-Sensitivity 0.1 ppb/g
  • Frequency Range: 8 MHz to 52 MHz & 96 MHz to 160 MHz
  • Fully Hermetic Seal
  • High Shock Survival up to 20k g
  • Surface Mount, Low Profile
  • Fully RoHS Compliant
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    tx-709
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase