TC7652 | Microchip Technology

TC7652

Status: In Production
400 kHz, Single Zero-Drift Op Amp

Overview

  • CMRR Min (dB):120
  • Gain Bandwidth Product kHz (kilohertz):400
  • Iq Max (uA):3000
  • Input Voltage Noise Density (nV/rt(Hz)):0
  • Iq Typical (µA):1000
  • Operating Voltage Max V (volt):16
  • Operating Voltage Min V (volt):6.5
  • PM (deg):50
  • PSRR Min (dB):120
  • # Per Package:1
  • Slew Rate (V/µs):1
  • Vos Max µV (microvolt):5
Read more
  • Drift Operation Voltage: 5 to 16
  • Single and Split Supply
  • Low Noise
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

tc7652
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase