TC642B | Microchip Technology

Overview

  • Device Description:Fan Manager
  • Typical Accuracy (°C):Depends on external thermistor
  • Over Temp Alert:True
  • SM Bus:False
  • Predictive Fan Fault:False
  • Max. Supply Current (µA):400
  • Max Accuracy @ 25°C (°C):Depends on external thermistor
  • Integrated temp Sensor:False
  • Fan Sense:True
  • External Temp Input:True
  • Auto Shutdown:True
  • PWMFreq:Low
  • FanSpeedTable:No
  • Temp. Range Max. (°C):+85
  • Temp. Range. Min. (°C):-40
  • Vcc Range Max. (V):+5.5
  • Vcc Range Min. (V):+3.0
Read more
    • Temperature Proportional Fan Speed for Acoustic Control and Longer Fan Life
    • FanSense™ Protects Against Fan Failure
    • Efficient PWM Drive
    • Shutdown Mode for "Green" Systems
    • 3.0V to 5.5V Supply Range
    • Fan Voltage Independent of Supply Voltage – Supports Any Fan Voltage
    • Supports Low Cost NTC/PTC Thermistors
    • Fan Auto-Restart
    • Over-Temperature Indication
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

tc642b
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase