TC4428A | Microchip Technology

Overview

  • MOSFET Driver Type:Low Side
  • Configuration:Complimentary
  • Maximum Supply Voltage (V):18
  • Peak Source Output (A):1.5
  • Peak Sink Output (A):1.5
  • Source Resistance (Ω):7
  • Sink Resistance (Ω):7
  • Propagation Delay tD1 (ns):30
  • Propagation Delay tD2 (ns):30
  • Rise Time (tR, ns):25
  • Fall Time (tF, ns):25
  • Capacitive Load Drive:1,000 pF in 25 ns
Read more
  • Wide Operating Range: 4.5 V to 18 V
  • High Capacitive Load Drive Capability: 1,000 pF in 25 ns
  • Short Delay Times: < 30 ns (Typical)
  • Matched Rise, Fall and Delay Times
  • With Logic ''1'' Input: 1 mA
  • With Logic ''0'' Input: 100 µA
  • Low Output Impedance: 7 Ω (Typical)
  • Latch-Up Protected: Will Withstand > 500 mA
  • Input Will Withstand Negative Inputs Up to 5 V
  • ESD Protected: 4 kV
  • Pinouts Same as TC426/27/28
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    tc4428a
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase