TC4422A | Microchip Technology

Overview

  • MOSFET Driver Type:Low Side
  • Configuration:Non-Inverting
  • Maximum Supply Voltage (V):18
  • Peak Source Output (A):9
  • Peak Sink Output (A):9
  • Source Resistance (Ω):2
  • Sink Resistance (Ω):1.6
  • Propagation Delay tD1 (ns):60
  • Propagation Delay tD2 (ns):60
  • Rise Time (tR, ns):28
  • Fall Time (tF, ns):26
  • Capacitive Load Drive:4,700 pF in 15 ns
Read more
  • Latch up Immunity
  • Matched Rise and Fall Times
  • Input withstands negative swings up to 5 V
  • High peak Output current of 9 A
  • High Capacitive Load drive Capability 10 nF in 25 ns
  • Wide Operating Range 4.5 V to 18 V
  • Low Propagation Delay Times < 50 ns
  • Low Output Impedance 800 mΩ
  • low supply current (450µA w/ logic 1 input)
  • Can Withstand Up to 1.5 A of Output Reverse Current
  • Reduced shoot through current
  • Wide Operating Temperature Range -55ºC to +125ºC
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    tc4422a
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase