TC4405 | Microchip Technology

TC4405

Status: In Production
Dual 1.5 A Open-Drain MOSFET Gate Driver

Overview

  • MOSFET Driver Type:Low Side
  • Configuration:Non-Inverting
  • Maximum Supply Voltage (V):18
  • Peak Source Output (A):1.5
  • Peak Sink Output (A):1.5
  • Source Resistance (Ω):7
  • Sink Resistance (Ω):7
  • Propagation Delay tD1 (ns):40
  • Propagation Delay tD2 (ns):60
  • Rise Time (tR, ns):40
  • Fall Time (tF, ns):40
  • Capacitive Load Drive:1000 pF in 30 ns
Read more
  • Independently-Programmable Rise and Fall Times
  • Low Output Impedance: 7 Ω (Typical)
  • High Speed tR, tF: < 30ns with 1,000 pF Load
  • Short Delay Times: < 30 ns
  • Wide Operating Range: 4.5 V to 18 V
  • Latch-Up Protected: Will Withstand > 500 mA
  • Reverse Current (Either Polarity)
  • Input Withstands Negative Swings Up to -5 V
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    tc4405
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase