Configuration:Synchronous Buck Step-Down and Independent LDO
Supported Topology:Buck
Supported Output:0
Minimum Input Voltage (V):0
Maximum Input Voltage (V):0
Output Current (mA) Max:500
Maximum Frequency (kHz):0
Operating Temperature Range (°C):-40C to +125C
Vref (V):0.8
Duty Cycle Min (%):0
Duty Cycle Max (%):100
UVLO:2.55V
Switching Frequency (kHz) kHz (kilohertz):2,000
Input Voltage Range Min:2.7
Input Voltage Range Max:5.5
Output Current:300
Temp Range Min °C (degrees Celsius):-40
Temp Range Max °C (degrees Celsius):+125
Alternative Topology:LDO
Vout Min (V):1.5
Vout Max (V):3.3
Quiescent Current (mA) typ:70.1
Light Load Efficiency Mode:Yes
Switch current (A) typ:0
Automotive Rated:No
Automotive Qualified:No
SHUTDOWN Current (µA) (Typ):0.05
# of Outputs:2
Vfb V (volt):0.8
Synchronous Rectifier:Yes
Read more Collapse
Independent 300mA Low-Dropout Regulator
Power-good Monitor on the Buck and LDO Output with 300ms Delay
Both Outputs Internally Compensated
Independent Shutdown for the Buck and LDO Outputs
Automatic PWM to PFM mode transition
Small 10-Pin 3x3 DFN and MSOP
Undervoltage Lockout (UVLO)
Output Short Circuit and Overtemperature Protection
The TC1303C combines a 500mA synchronous buck regulator and a 300mA low-dropout (LDO) regulator with a power-good monitor to provide a highly integrated solution for applications that require multiple supply voltages. The power-good function monitors the outputs of the Buck and LDO regulators.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
500 mA Synchronous Buck Regulator, +300 mA LDO with Power-Good Output
The TC1303B Dual-Output Regulator with Power-Good Output Demo Board can be used to evaluate the TC1303B device over the input voltage range and output current range for both the synchronous buck regulator output and the low-dropout linear regulator output.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.