TC1185 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • VIN Min (V) V (volt):2.7
  • VIN Max V (volt):6
  • VOUT V (volt):1.8, 2.5, 2.7, 2.8, 2.85, 3.0, 3.3, 3.6, 4.0, 5.0
  • IOUT #1 Max mA (milliampere):150
  • Rated IOUT Max mA (milliampere):150
  • Quiescent Current µA (microampere):50
  • Voltage Drop Typ (mV):270
  • Accuracy (+/-) %:2.5
  • Adjustable VOUT:No
  • Reverse Battery:No
  • Bypass Pin:Yes
  • Current Limit:Yes
  • Shutdown EN:Yes
  • Power Good Signal:No
  • Thermal Shutdown:Yes
Read more
  • Extremely Low Supply Current (50 µA typical.)
  • Very Low Dropout Voltage
  • Minimum 50 mA, 100 mA and 150 mA Output Current (TC1014, TC1015 and TC1185, Respectively)
  • High Output Voltage Accuracy
  • Standard or Custom Output Voltages
  • Power-Saving Shutdown Mode
  • Reference Bypass Input for Ultra Low-Noise Operation
  • Over-Current and Over-Temperature Protection
  • Pin Compatible Upgrades for Bipolar Regulators
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

tc1185
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase