TC1054 | Microchip Technology

Overview

  • VIN Min (V) V (volt):2.7
  • VIN Max (V) V (volt):6
  • VOUT V (volt):1.8, 2.5, 2.7, 2.8, 2.85, 3.0, 3.3, 3.6, 4.0, 5.0
  • IOUT #1 Max mA (milliampere):50
  • Rated IOUT Max mA (milliampere):50
  • Quiescent Current µA (microampere):50
  • Voltage Drop Typ (mV):85
  • Accuracy (+/-) %:2.5
  • Adjustable VOUT:No
  • Reverse Battery:No
  • Bypass Pin:No
  • Current Limit:Yes
  • Shutdown EN:Yes
  • Power Good Signal:Yes
  • Thermal Shutdown:Yes
Read more
  • Low Ground Current for Longer Battery Life
  • Very Low Dropout Voltage
  • Minimum 50mA, 100mA, and 150mA Output Current (TC1054, TC1055, and TC1186, Respectively)
  • High Output Voltage Accuracy
  • Standard or Custom Output Voltages
  • Power-Saving Shutdown Mode
  • ERROR Output Can Be Used as a Low Battery Detector, or Processor Reset Generator
  • Over-Current and Over-Temperature Protection
  • Pin Compatible Upgrades for Bipolar Regulators
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

tc1054
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase