TC1034 | Microchip Technology

Overview

Alternate products
Compare Products (2)

    No parametrics available.

The TC1034 is a single CMOS operational amplifier (op amp) for low-power applications. It has a typical operating supply current of 6 µA, which is constant over the supply voltage range of 1.8 to 5.5 V. The op amp has a rail-to-rail input and output which allows operation at low supply voltages with large input and output signal swings. Packaged in a 5-pin SOT-23A, this single op amp is ideal for applications requiring high integration, small size and low power.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

tc1034
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase