Low Power Consumption: Active Current: 9 mA (typical)
Standby Current: 3 µA (typical)
Sector-Erase Capability:Uniform 2 KWord sectors
Block-Erase Capability:Uniform 32 KWord blocks
Fast Erase and Word-Program: Sector-Erase Time:18 ms
(typical), Block-Erase Time:18 ms (typical), Chip-Erase
Time:70 ms (typical, Word-Program Time:14 µs (typical)
Packages Available:48-lead TSOP (12mm x 20mm), 48-ball
TFBGA (6mm x 8mm), 48-ball WFBGA (4mm x 6mm)
All non-Pb (lead-free) devices are RoHS compliant
The SST39VF200A is a 128K x16 CMOS Multi-Purpose Flash (MPF) manufactured with SST proprietary, high performance CMOS SuperFlash technology. The split-gate cell design and thick oxide tunneling injector attain better reliability and manufacturability compared with alternate approaches. The SST39VF200A writes (Program or Erase) with a 2.7-3.6V power supply. This device conforms to JEDEC standard pinouts for x16 memories.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
SST39LF200A/400A/800A and SST39VF200A/400A/800A - 2-Mbit/4-Mbit/8-Mbit (x16) Multi-Purpose Flash
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.