Single Voltage Read and Write Operations– 3.0-3.6V for SST39LF512/010/020/040– 2.7-3.6V for SST39VF512/010/020/040
Superior Reliability– Endurance: 100,000 Cycles (typical)– Greater than 100 years Data Retention
Low Power Consumption(typical values at 14 MHz)– Active Current: 5 mA (typical)– Standby Current: 1 µA (typical)
Sector-Erase Capability– Uniform 4 KByte sectors
Fast Read Access Time:– 55 ns for SST39LF020/040– 70 ns for SST39VF512/010/020/040
Latched Address and Data
Fast Erase and Byte-Program:– Sector-Erase Time: 18 ms (typical)– Chip-Erase Time: 70 ms (typical)– Byte-Program Time: 14 µs (typical)– Chip Rewrite Time:1 second (typical) for SST39LF/VF5122 seconds (typical) for SST39LF/VF0104 seconds (typical) for SST39LF/VF0208 seconds (typical) for SST39LF/VF040
Automatic Write Timing– Internal VPP Generation
End-of-Write Detection– Toggle Bit– Data# Polling
CMOS I/O Compatibility
JEDEC Standard– Flash EEPROM Pinouts and command sets
Packages Available– 32-lead PLCC– 32-lead TSOP (8mm x 14mm)– 48-ball TFBGA (6mm x 8mm)– 34-ball WFBGA (4mm x 6mm) for 1M and 2M
All devices are RoHS compliant
The SST39LVF040 is a 5124K x8CMOS Multi-Purpose Flash (MPF) manufactured with SST proprietary, high performance CMOS SuperFlash technology. The split-gate cell design and thick-oxide tunneling injector attain better reliability and manufacturability compared with alternate approaches. The SST39LF040 device writes (Program or Erase) with a 3.0-3.6V power supply. The device conforms to JEDEC standard pinouts for x8 memories.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.