SST25VF040B | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Density (Organization):4 Mbit
  • Operating Voltage Min. (V):2.7
  • Oper Voltage Max (V):3.6
  • Max. Clock Freq.:50 MHz
  • Read Access Speed (Par Flash):0
  • Page Size (bytes):0
  • Write Protected:False
  • Write Protect Scheme:Quarter, Half, Whole Array
  • Endurance:100,000
  • Data Retention (Years):100
  • Bus Modes:SPI
  • Battery Backup:False
Read more
  • SPI Compatible: Mode 0 and Mode 3
  • Supports 50 MHz SPI clock (80MHz no longer available see EOL NOTIFICATION)
  • Active Read Current: 10 mA (typical)
  • Program & Erase Current: 30mA (max)
  • Standby Current: 5 µA (typical)
  • Uniform 4 KByte sectors
  • Uniform 32 KByte and 64 KByte overlay blocks
  • Chip-Erase Time: 35 ms (typical)
  • Sector-/Block-Erase Time: 18 ms (typical)
  • Byte-Program Time: 7 µs (typical)
  • Decrease total chip programming time overByte-Program operations
  • 8-lead SOIJ (200 mils)
  • 8-lead SOIC (150 mils)
  • 8-contact WSON (6mm x 5mm)
  • Chip Scale Package
  • All devices are RoHS compliant
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

sst25vf040b
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase