SG7905 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

SG7905

Status: In Production
Negative Fixed Linear Voltage Regulators - 5, 5.2, 8, 12, 15, 18, 20, 24VFixed

Overview

  • Driver Type:Hi Rel Linear Voltage Regulators
  • Linear Regulator Type:Negative Fixed
  • Line Regulation (%):0.1
  • Load Regulation(%):0.3
  • Thermal Shutdown:Yes
  • Rated IOUT Max:3300
  • VIN Min (V) V (volt):-35
  • VIN Max V (volt):0
  • VOUT (V):-5
  • Voltage Drop Typ (mV):1.1
  • Tol Typ %:4
  • PSRR 1 kHz (dB):54
Read more
  • Output Voltage Set Internally to ±1.5% on SG79xxA
  • Output Current up to 1.5A
  • Excellent Line and Load Regulation
  • Foldback Current Limiting
  • Thermal Overload Protection
  • Voltages Available: -5V, -6V, -12V, -15V
  • Contact Factory for Other Voltage Options
  • Available in Surface Mount Package

Documentation

Filter by Document Type
Search Documentation

Tools And Software

sg7905
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase