SAM9X60D5M | Microchip Technology

SAM9X60D5M

Status: In Production
ARM9-based Microprocessor with 512Mbit DDR2

Overview

  • CPU:ARM926
  • CPU Speed Max MHz (megahertz):600
  • RAM KB (kilobyte):64
  • Internal DRAM MB (megabyte):64
  • Int. DRAM Type:DDR2
  • NAND Interface:Yes
  • Graphic LCD Interface:RGB
  • Graphics Controller/GPU:2D GPU
  • Camera Interface:Parallel
  • QSPI:1
  • U(S)ART:13
  • SPI:6
  • I2C:13
  • I2S:1
  • 10/100 Ethernet MAC:2
  • USB Interface:2 HS Host, 1 HS Host/Device
  • CAN:2
  • Type of CAN module:CAN
  • SDIO/SD-CARD/eMMC:2
  • Class D Amplifier Outputs:Yes
  • ADC Channels:12
  • ADC Resolution b (bits):12
  • Crypto Engine:Yes
  • Secure Bootloader:Yes
  • Anti-Tampering Inputs:8
  • Secure Key Storage (bits):11 KByte OTP
  • TempRange Min:-40
  • TempRange Max:85
  • I/O Pins Max:112
  • Pincount:233
  • Packages:TFBGA
Read more
    High-performance Architecture:
  • 600MHz ARM926EJ-S Core, 200MHz System/Memory Bus
  • 32 kB Data Cache and 32kB Instruction Cache
    Memories:
  • 512Mbit integrated DDR2, 16-bit databus
  • 64 kB internal SRAM
    Enhanced User Interface capability:
  • 24-bit LCD Controller with overlays up to 1024x768 resolution
  • 2D Graphics Engine, Camera Interface
  • Built-in Class D Amplifier
    Large number of connectivity options:
  • Dual 10/100 Ethernet, Dual CAN, Dual SD Card/eMMC
  • Two High-speed USB Host + One High-speed Host or Device
  • Thirteen FLEXCOMs (USART, SPI and I²C)
    State-of-the-Art Security:
  • Hardware Encryption Engine (TDES, AES and SHA) and True Random Generator (TRNG)
  • Secure Boot with on-chip Secure Key Storage (OTP)
  • Physical protection against tamper, 8 tamper detection pins
  • On the Fly scrambling / unscrambling for memories
    Rich Development Ecosystem:
  • Free mainline Linux® Distribution
  • MPLAB® X Integrated Development Environment and MPLAB® Harmony v3
  • Multiple Third-party Software and Hardware Solutions
    Optimized for Easy PCB Design and Low EMI:
  • TFBGA233, 14x14, 0.8 mm pitch
  • Power/GND balls placed and distributed for optimal decoupling
  • Fractional System PLL, I/Os slew rate and drive control, DDR I/Os calibration for Low EMI
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

sam9x60d5m
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase