rfPIC12F675K | Microchip Technology

Overview

    No parametrics available.

  • 128 bytes of EEPROM Data Memory
  • Programmable pull-up resistors
  • ICD support
  • 4 oscillator selections including 4 MHz RC oscillator with programmable calibration and Power-on Reset
  • up to 10dBm transmit output power
  • up to 40kbps data rate
The rfPIC12F675 devices pack Microchip's powerful yet easy-to-program PICmicro® microcontroller architecture and a 315 MHz ASK/FSK RF transmitter into a 20-pin package. In addition, it features a 4 channel 10-bit Analog-to-Digital (A/D) converter, one Comparator channel, and 128 bytes of EEPROM memory. The devices offer field re-programmability, small package outline, and low external component count to fit the most space-constrained applications.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

rfpic12f675k
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase