PL500-37 | Microchip Technology

Overview

  • Product Type:VCXO
  • Linearity:<5%
  • # of Outputs:1
  • Voltage:2.5, 3.3
  • Pull Range (±PPM):150
  • Output Logic:LVCMOS
  • Output Frequency Min. (MHz):36
  • Output Frequency Max. (MHz):130
Read more
    • VCXO output for the 36MHz to 130MHz range
    • Low phase noise (-148dBc @ 10kHz offset at 77.76MHz)
    • CMOS output with OE tri-state control
    • 36 to 130MHz fundamental crystal input
    • Integrated high linearity variable capacitors
    • 8mA drive capability at TTL output
    • ±150 ppm pull range, max 5% linearity
    • Low jitter (RMS): 2.5ps period jitter
    • Single 2.5V ±10% or 3.3V ±10 power supply
    • Operating temperature range from -40°C to +85°C
    • Available in Die or Wafer form or SOP-8L or SOT23-6L packaging
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pl500-37
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase