PIC32MZ2048ECG100 | Microchip Technology

Overview

  • Part Family:PIC32MZEC
  • CPU Type:32-bit MIPS MCU
  • MaxSpeed (MHz):200
  • Program Memory Size (KB):2048
  • SRAM (KB):512
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
  • Operation Voltage Min.(V):2.2
  • Operation Voltage Max.(V):3.6
  • SPI:6
  • I2C:5
  • UART:6
  • QSPI:1
  • Crypto Engine:No
  • Internal Oscillator:8 MHz, 32 kHz
  • Pin Count:100
Read more
  • 200 MHz/330 DMIPS, microAptiv core
  • DSP-enhanced core:
  • Four 64-bit accumulators
  • Single-cycle MAC, saturating and fractional math
  • Dual Panel Flash for live update support
  • 10-bit, 500 KSPS, 40-channel ADC module
  • Memory Management Unit for optimum embedded OS execution
  • microMIPS mode for up to 35% code compression
  • UART, I2C, PMP, EBI, SQI & Analog Comparators
  • SPI/I2S interfaces for audio processing and playback
  • Hi-Speed USB 2.0 Device/Host/OTG
  • 10/100 Mbps Ethernet MAC with MII and RMII interface
  • Temperature Range 
  • 40°C to 85°C; 
  • 40°C to 125°C (planned)
  • Operating voltage range of 2.2V to 3.6V
  • 2MB Flash memory (plus an additional 160 KB of Boot Flash)
  • 512KB SRAM memory
  • microMIPS mode for up to 35% smaller code size
  • DSP-enhanced core:
  • Four 64-bit accumulators
  • Single-cylce MAC, saturating and fractional math
  • Code-efficient (C and Assembly) architecture
  • Low-power management modes (Idle and Sleep)
  • 50 MHz External Bus Interface (EBI)
  • 50 MHz Serial Quad Interface (SQI)
  • Peripheral Pin Select (PPS) functionality to enable function remap
  • 8 channels of hardware programmable DMA and 12 channels of dedicated DMA with automatic data size detection
  • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
  • Six 4-wire SPI modules (50 Mbps)
  • SQI configurable as an additional SPI module (50 MHz)
  • Five I2C modules (up to 1 Mbaud) with SMBus support
  • Parallel Master Port (PMP)
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Nine 16-bit Timers/Counters (four 16-bit pairs combine to create four 32-bit timers)
  • Nine Capture inputs and Nine Compare/PWM outputs
  • Graphics interface: EBI or PMP
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Audio data master clock: Fractional clock frequencies with USB synchronization
  • 10-bit ADC Module:
  • 500 Ksps rate with one Sample and Hold (S&H) circuits
  • Up to 40 analog inputs
  • Flexible and independent ADC trigger sources
  • 6 Digital filters and comparators
  • Two analog comparators with 32 programmable voltage references
  • Temperature sensor with ±2°C accuracy
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and 12 complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
  • Non-intrusive hardware-based instruction trace
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic32mz2048ecg100
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase