PIC32MZ1025DAS176 | Microchip Technology

Overview

  • Part Family:PIC32MZDA
  • CPU Type:32-bit MIPS MCU
  • MaxSpeed (MHz):200
  • Program Memory Size (KB):1024
  • SRAM (KB):256
  • Temp. Range Min.:-40
  • Temp. Range Max.:105
  • Operation Voltage Min.(V):2.2
  • Operation Voltage Max.(V):3.6
  • SPI:6
  • I2C:5
  • UART:6
  • QSPI:1
  • Crypto Engine:Yes
  • Internal Oscillator:8 MHz, 32 KHz
  • Pin Count:176
  • Secure Boot:No
Read more
  • 200 MHz/330 DMIPS, MIPS32 microAptiv core
  • Dual Panel Flash for live update support
  • 12-bit, 18 MSPS, 45-channel ADC module
  • Memory Management Unit for optimum embedded OS execution
  • microMIPS mode for up to 35% code compression
  • CAN, UART, I2C, PMP, EBI, SQI & Analog Comparators
  • SPI/I2S interfaces for audio processing and playback
  • Hi-Speed USB Device/Host/OTG
  • 10/100 Mbps Ethernet MAC with MII and RMII interface
  • Crypto Engine with a RNG for data encryption/decryption and authentication (AES, 3DES, SHA, MD5, and HMAC)
  • Advanced Memory Protection Peripheral and memory region access control
  • Peripheral and memory region access control
  • Temperature Range - 40°C to 85°C, - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 1MB Flash memory (plus an additional 160 KB of Boot Flash)
  • 256KB SRAM memory
  • microMIPS mode for up to 35% smaller code size
  • DSP-enhanced core: Four 64-bit accumulators Single-cylce MAC, saturating and fractional math IEEE 754-compliant
  • Four 64-bit accumulators
  • Single-cylce MAC, saturating and fractional math
  • IEEE 754-compliant
  • Code-efficient (C and Assembly) architecture
  • Various power management options for extreme power reduction (VBAT, Deep Sleep, Sleep and Idle)
  • Deep Sleep current: < 1µA (typical)
  • Integrated POR and BOR
  • Programmable High/Low-Voltage Detect (HLVD) on VDDIO and High-Voltage Detect (HVD) on VDDR1V8
  • Programmable PLLs and oscillator clock sources
  • Dedicated PLL for DDR2
  • Fail-Safe Clock Monitor
  • Independent Watchdog and Deadman Timers
  • Fast wake-up and start-up
  • Internal DDR2 SDRAM interface (up to DDR2-400) with onboard 32MB SDRAM
  • 50 MHz SD/SDIO/eMMC bus interface
  • 50 MHz External Bus Interface (EBI)
  • 80 MHz Serial Quad Interface (SQI)
  • Peripheral Pin Select (PPS) functionality to enable function remap
  • Up to 8 channels of hardware DMA with automatic data size detection
  • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
  • Two CAN modules 2.0B Active with DeviceNet addressing support
  • Six 4-wire SPI modules (80 Mbps)
  • SQI configurable as an additional SPI module (50 MHz)
  • Five I2C modules (up to 1 Mbaud) with SMBus support
  • Parallel Master Port (PMP)
  • Hardware Real-Time Clock and Calendar (RTCC) module
  • Nine 16-bit Timers/Counters (four 16-bit pairs combine to create four 32-bit timers)
  • Nine Input Capture (IC) and Nine Output Compare(OC)/PWM outputs
  • 3-layer Graphics Controller with up to 24-bit color support
  • High-performance 2D Graphics Processing Unit (GPU)
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Audio data master clock: Fractional clock frequencies with USB synchronization
  • 12-bit ADC Module:
  • 18Msps rate with six Sample and Hold (S&H) circuits (five dedicated and one shared)
  • Up to 45 analog inputs
  • Can operate during sleep and idle modes
  • Multiple trigger sources
  • Six digital comparators and six digital filters
  • Two comparators with 32 programmable voltage references
  • Temperature sensor with ±2°C accuracy
  • Charge Time Measurement Unit (CTMU)
  • AEC-Q100 REVG (Grade 2 -40oC to +105oC) (Planned)
  • Class B Safety Library, IEC 60730
  • Back-up internal oscillator
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and 12 complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
  • Non-intrusive hardware-based instruction trace
  • MPLAB Harmony – PIC32 software development framework
  • C/C++ compiler with native DSP/fractional and FPU support
  • TCP/IP, USB, Graphics, and mTouch middleware
  • MFi, Android, and Bluetooth audio frameworks
  • RTOS Kernels, Express Logic ThreadX FreeRTOS, OPENRTOS, Micriµm, µC/OS and SEGGER embOS
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic32mz1025das176
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase