PIC32MZ1025DAL169 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Part Family:PIC32MZDA
  • CPU Type:32-bit MIPS MCU
  • MaxSpeed (MHz):200
  • Program Memory Size (KB):1024
  • SRAM (KB):256
  • Temp. Range Min.:-40
  • Temp. Range Max.:105
  • Operation Voltage Min.(V):2.2
  • Operation Voltage Max.(V):3.6
  • SPI:6
  • I2C:5
  • UART:6
  • QSPI:1
  • Crypto Engine:Yes
  • Internal Oscillator:8 MHz, 32 KHz
  • Pin Count:169
  • Secure Boot:No
Read more
  • 200 MHz/330 DMIPS, MIPS32 microAptiv core
  • Dual Panel Flash for live update support
  • 12-bit, 18 MSPS, 45-channel ADC module
  • Memory Management Unit for optimum embedded OS execution
  • microMIPS mode for up to 35% code compression
  • CAN, UART, I2C, PMP, EBI, SQI & Analog Comparators
  • SPI/I2S interfaces for audio processing and playback
  • Hi-Speed USB Device/Host/OTG
  • 10/100 Mbps Ethernet MAC with MII and RMII interface
  • Crypto Engine with a RNG for data encryption/decryption and authentication (AES, 3DES, SHA, MD5, and HMAC)
  • Advanced Memory Protection Peripheral and memory region access control
  • Peripheral and memory region access control
  • Temperature Range - 40°C to 85°C, - 40°C to 105°C (planned)
  • Operating voltage range of 2.3V to 3.6V
  • 1MB Flash memory (plus an additional 160 KB of Boot Flash)
  • 256KB SRAM memory
  • microMIPS mode for up to 35% smaller code size
  • DSP-enhanced core: Four 64-bit accumulators Single-cylce MAC, saturating and fractional math IEEE 754-compliant
  • Four 64-bit accumulators
  • Single-cylce MAC, saturating and fractional math
  • IEEE 754-compliant
  • Code-efficient (C and Assembly) architecture
  • Various power management options for extreme power reduction (VBAT, Deep Sleep, Sleep and Idle)
  • Deep Sleep current: < 1µA (typical)
  • Integrated POR and BOR
  • Programmable High/Low-Voltage Detect (HLVD) on VDDIO and High-Voltage Detect (HVD) on VDDR1V8
  • Programmable PLLs and oscillator clock sources
  • Dedicated PLL for DDR2
  • Fail-Safe Clock Monitor
  • Independent Watchdog and Deadman Timers
  • Fast wake-up and start-up
  • 50 MHz SD/SDIO/eMMC bus interface
  • 50 MHz External Bus Interface (EBI)
  • 80 MHz Serial Quad Interface (SQI)
  • Peripheral Pin Select (PPS) functionality to enable function remap
  • Up to 8 channels of hardware DMA with automatic data size detection
  • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
  • Two CAN modules 2.0B Active with DeviceNet addressing support
  • Six 4-wire SPI modules (80 Mbps)
  • SQI configurable as an additional SPI module (50 MHz)
  • Five I2C modules (up to 1 Mbaud) with SMBus support
  • Parallel Master Port (PMP)
  • Hardware Real-Time Clock and Calendar (RTCC) module
  • Nine 16-bit Timers/Counters (four 16-bit pairs combine to create four 32-bit timers)
  • Nine Input Capture (IC) and Nine Output Compare(OC)/PWM outputs
  • 3-layer Graphics Controller with up to 24-bit color support
  • High-performance 2D Graphics Processing Unit (GPU)
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Audio data master clock: Fractional clock frequencies with USB synchronization
  • 12-bit ADC Module:
  • 18Msps rate with six Sample and Hold (S&H) circuits (five dedicated and one shared)
  • Up to 45 analog inputs
  • Can operate during sleep and idle modes
  • Multiple trigger sources
  • Six digital comparators and six digital filters
  • Two comparators with 32 programmable voltage references
  • Temperature sensor with ±2°C accuracy
  • Charge Time Measurement Unit (CTMU)
  • AEC-Q100 REVG (Grade 2 -40oC to +105oC) (Planned)
  • Class B Safety Library, IEC 60730
  • Back-up internal oscillator
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and 12 complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
  • Non-intrusive hardware-based instruction trace
  • MPLAB Harmony – PIC32 software development framework
  • C/C++ compiler with native DSP/fractional and FPU support
  • TCP/IP, USB, Graphics, and mTouch middleware
  • MFi, Android, and Bluetooth audio frameworks
  • RTOS Kernels, Express Logic ThreadX FreeRTOS, OPENRTOS, Micriµm, µC/OS and SEGGER embOS
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic32mz1025dal169
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase