PIC32MX250F256H | Microchip Technology

Overview

  • Part Family:PIC32MX2xx
  • CPU Type:32-bit MIPS MCU
  • MaxSpeed (MHz):50
  • Program Memory Size (KB):256
  • SRAM (KB):32
  • Temp. Range Min.:-40
  • Temp. Range Max.:105
  • Operation Voltage Min.(V):2.3
  • Operation Voltage Max.(V):3.6
  • SPI:3
  • I2C:2
  • UART:4
  • QSPI:0
  • Crypto Engine:No
  • Internal Oscillator:8 MHz, 32 kHz
  • Pin Count:64
Read more
  • Up to 50 MHz/83 DMIPS, MIPS32® M4K® core
  • USB 2.0-compliant Full-speed OTG controller
  • Three I2S/SPI modules for Codec and serial communications
  • Peripheral Pin Select (PPS) functionality
  • Parallel Master Port (PMP) with dual read/write buffers for graphics interfaces
  • Peripheral Pin Select (PPS) functionality
  • Temperature Range - 40°C to 105°C
  • Operating voltage range of 2.3V to 3.6V
  • 256KB Flash memory (plus an additional 3 KB of Boot Flash)
  • 32KB SRAM memory
  • MIPS16e® mode for up to 40% smaller code size
  • Low-power management modes (Sleep and Idle)
  • Peripheral Pin Select (PPS) functionality to allow function remap
  • 4 channels of hardware DMA with automatic data size detection
  • Two additional DMA channels dedicated to USB
  • Up to five UARTs (12.5 Mbps) and two I2C™ modules
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Five 16-bit and up to two 32-bit Timers/Counters
  • Five Capture inputs and Five Compare/PWM outputs
  • External graphics interface with up to 34 PMP pins
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
    • Audio data master clock:
    • Generation of fractional clock frequencies
    • Can be synchronized with USB clock
    • Can be tuned in run-time
    • Can be tuned in run-time
      ADC Module:
    • 10-bit 1Msps rate with one Sample and Hold (S&H)
    • 28 analog inputs
    • Can operate during sleep mode
    • Flexible and independent ADC trigger sources
      Comparators:
    • Three dual-input Comparator modules
    • Programmable references with 32 voltage points
      In-circuit and in-application programming
    • 4-wire MIPS® Enhanced JTAG interface
    • Unlimited program and six complex data breakpoints
    • IEEE 1149.2-compatible (JTAG) boundary scan
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    pic32mx250f256h
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase