PIC32MM0016GPL028 | Microchip Technology

Overview

  • Part Family:PIC32MM0064GPL036
  • CPU Type:32-bit MIPS MCU
  • MaxSpeed (MHz):25
  • Program Memory Size (KB):16
  • SRAM (KB):4
  • Temp. Range Min.:-40
  • Temp. Range Max.:125
  • Operation Voltage Min.(V):2
  • Operation Voltage Max.(V):3.6
  • SPI:2
  • I2C:0
  • UART:2
  • QSPI:0
  • Crypto Engine:No
  • Internal Oscillator:8 MHz, 32 kHz
  • Pin Count:28
Read more
    Low-Power Operation
  • 500 nA Sleep Current for RAM Retention mode 
  • 5 μA for Sleep with Regulator Standby mode
  • 2 μA for lowest Sleep Mode with RTCC
    High-Performance 32-Bit RISC CPU 
  • 79 CoreMark performance at 25MHz operation
  • microAptiv™ UC 32-Bit Core with 5-Stage Pipeline
  • microMIPS™ Instruction Set for 35% Smaller Code and 98% Performance compared to MIPS32 Instructions
  • Two Sets of 32 Core Register Files (32-bit) to Reduce Interrupt Latency 
  • 16-Bit/32-Bit Wide Instructions with 32-Bit Wide Data Path
  • Two Sets of 32 Core Register Files (32-bit) to Reduce Interrupt Latency
  • Single-Cycle 32x16 Multiply and Two-Cycle 32x32 Multiply
  • Hardware Divide Unit
  • Zero Wait State Flash with ECC to Maximize Endurance/Retention 
    Memory
  • Up to 16K ECC Flash Memory
  • Up to 4K Data Memory
    Analog Features
  • Up to 14-Channel, Software-Selectable 10/12-Bit SAR Analog-to-Digital Converter (ADC):
  • 12-bit, 200K samples/second conversion rate (single Sample-and-Hold)
  • 10-bit, 300K samples/second conversion rate (single Sample-and-Hold)
  • Two Analog Comparators with Input Multiplexing
  • 5-Bit DAC with Output Pin
    Peripheral Features 
  • Two 4-Wire SPI modules (up to 25 Mbps) with I2S
  • Two UART modules with LIN
  • CRC module
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Up to 20 Peripheral Pin Select (PPS) Remappable Pins
  • Seven Total 16-Bit Timers:
  • Timer1: Dedicated 16-bit timer/counter
  • Two additional 16-bit timers in each MCCP and SCCP module
  • Capture/Compare/PWM/Timer modules:
  • Two 16-bit timers or one 32-bit timer in each module
  • PWM resolution down to 21 ns
  • One Multiple Output (MCCP) module:
  • Flexible configuration as PWM, input capture, output compare or timers
  • Six PWM outputs
  • Programmable dead time
  • Auto-shutdown
  • Two Single Output (SCCP) modules:
  • Flexible configuration as PWM, input capture, output compare or timers
  • Single PWM output
  • Two Configurable Logic Cells (CLC) with Internal Connections to Select Peripherals and PPS
    Small Footprint Packages
  • 4x4 mm in 20 QFN and 28 UQFN
  • 5x5 mm in 40 uQFN
  • 6x6 mm in 28 QFN and 36 QFN
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic32mm0016gpl028
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase