PIC24HJ64GP206 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):40
  • Program Memory Size (KB):64
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:8
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):85
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:64
  • Low Power:No
  • Number of Comparators:0
  • ADC Modules:1
  • ADC Channels:18
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):500
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:2
  • Output Compare Channels:8
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:No
Read more
  • Operating Range: • DC – 40 MIPS (40 MIPS @ 3.0-3.6V, -40°C to +85°C) • Industrial temperature range (-40°C to +85°C) High-Performance DSC CPU: • Modified Harvard architecture • C compiler optimized instruction set • 16-bit wide data path • 24-bit wide instructions • Linear program memory addressing up to 4M instruction words • Linear data memory addressing up to 64 Kbytes • 71 base instructions: mostly 1 word/1 cycle • Sixteen 16-bit General Purpose Registers • Flexible and powerful Indirect Addressing modes • Software stack • 16 x 16 multiply operations • 32/16 and 16/16 divide operations • Up to ±16-bit data shifts Direct Memory Access (DMA): • 8-channel hardware DMA • 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA: - Allows data transfer between RAM and a peripheral while CPU is executing code (no cycle stealing) • Most peripherals support DMA Interrupt Controller: • 5-cycle latency • 118 interrupt vectors • Up to 61 available interrupt sources • Up to 5 external interrupts • 7 programmable priority levels • 5 processor exceptions Digital I/O: • Wake-up/Interrupt-on-Change on up to 24 pins • Output pins can drive from 3.0V to 3.6V • All digital input pins are 5V tolerant • 4 mA sink on all I/O pins System Management: • Flexible clock options: - External, crystal, resonator, internal RC - Fully integrated PLL - Extremely low jitter PLL • Power-up Timer • Oscillator Start-up Timer/Stabilizer • Watchdog Timer with its own RC oscillator • Fail-Safe Clock Monitor • Reset by multiple sources Power Management: • On-chip 2.5V voltage regulator • Switch between clock sources in real time • Idle, Sleep and Doze modes with fast wake-up Timers/Capture/Compare/PWM: • Timer/Counters, up to nine 16-bit timers: - Can pair up to make four 32-bit timers - 1 timer runs as Real-Time Clock with external 32.768 kHz oscillator - Programmable prescaler • Input Capture (up to 8 channels): - Capture on up, down or both edges - 16-bit capture input functions - 4-deep FIFO on each capture • Output Compare (up to 8 channels): - Single or Dual 16-Bit Compare mode - 16-bit Glitchless PWM mode Communication Modules: • 3-wire SPI (up to 2 modules): - Framing supports I/O interface to simple codecs - Supports 8-bit and 16-bit data - Supports all serial clock formats and sampling modes • I2C™ (up to 2 modules): - Full Multi-Master Slave mode support - 7-bit and 10-bit addressing - Bus collision detection and arbitration - Integrated signal conditioning - Slave address masking • UART (up to 2 modules): - Interrupt on address bit detect - Interrupt on UART error - Wake-up on Start bit from Sleep mode - 4-character TX and RX FIFO buffers - LIN bus support - IrDA® encoding and decoding in hardware - High-Speed Baud mode - Hardware Flow Control with CTS and RTS • Enhanced CAN (ECAN™ module) 2.0B active (up to 2 modules): - Up to 8 transmit and up to 32 receive buffers - 16 receive filters and 3 masks - Loopback, Listen Only and Listen All Messages modes for diagnostics and bus monitoring - Wake-up on CAN message - Automatic processing of Remote Transmission Requests - FIFO mode using DMA - DeviceNet™ addressing support Analog-to-Digital Converters: • Up to two A/D modules in a device • 10-bit, 1.1 Msps or 12-bit, 500 ksps conversion: - 2, 4 or 8 simultaneous samples - Up to 32 input channels with auto-scanning - Conversion start can be manual or synchronized with 1 of 4 trigger sources - Conversion possible in Sleep mode - ±2 LSb max integral nonlinearity - ±1 LSb max differential nonlinearity CMOS Flash Technology: • Low-power, high-speed Flash technology • Fully static design • 3.3V (±10%) operating voltage • Industrial temperature • Low-power consumption
PIC24H 16-bit General Purpose Microcontroller with seamless migration options from/to PIC24F, dsPIC30F and dsPIC33F devices.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic24hj64gp206
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase