10/12-bit ADC with 1.1Msps/500 Ksps conversion rate: - Up to 13 ADC input channels and four S&H
Flexible/Independent trigger sources
150 ns Comparators: - Up to two Analog Comparator modules
4-bit DAC with two ranges for Analog Comparators
Input/Output
Software remappable pin functions
5V-tolerant pins
Selectable open drain and internal pull-ups
Up to 5 mA overvoltage clamp current/pin
Multiple external interrupts
System Peripherals
Cyclic Redundancy Check (CRC) module
Up to five 16-bit and up to two 32-bit Timers/ Counters
Up to four Input Capture (IC) modules
Up to four Output Compare (OC) modules
Real-Time Clock and Calendar (RTCC) module
Communication Interfaces
Parallel Master Port (PMP)
Two UART modules (10 Mbps) - Supports LIN 2.0 protocols - RS-232, RS-485, and IrDA® support
Two 4-wire SPI modules (15 Mbps)
I2C module (100K, 400K and 1Mbaud) with SM Bus support
Direct Memory Access (DMA)
8-channel hardware DMA with no CPU stalls or overhead
Most peripherals support DMA
Debugger Development Support
In-circuit and in-application programming
Two program breakpoints
Trace and run-time watch
The PIC24H 16-bit device family employs a powerful 16-bit
architecture, ideal for applications that rely on high-speed, repetitive
computations, as well as control. The devices are pin compatible with the
dsPIC33F family of devices, and share a very high degree of compatibility with
the dsPIC30F family devices. This allows seamless migration options from/to
PIC24F, dsPIC30F and dsPIC33F devices.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
PIC24HJ32GP302/304, PIC24HJ64GPX02/X04 and PIC24HJ128GPX02/X04 Data Sheet
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The Explorer 16/32 Development Board is a low-cost modular development system for Microchip's 16-bit and 32-bit microcontrollers. It supports devices from the PIC24F, dsPIC®, and PIC32 families, with processor Plug-In Modules (PIMs) for easy device swapping. It includes a PICtail™ Plus daughter card connector for adding new functionalities.
Use this PICtail™ Daughter Board to interface with our newer Development boards that offer the PICtail connector interface such as the PICDEM FS USB Development Board. This PICtail Daughter Board also interfaces with our new Explorer 16 Development Board via the new PICtail Plus connector.
The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technologys graphic display solution and graphics library for 16- and 32-bit microcontrollers.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.