VBAT allows for lowest power consumption on backup battery (with or without RTCC)
18 nA Deep Sleep mode
350 nA RTCC in Vbat mode
380 nA Low Voltage Sleep mode (RAM retention)
400 nA Real Time Clock & Calendar operation in Sleep modes
240 nA Watch Dog Timer operation in Deep Sleep modes
180 µA/MHz Run mode
Power Modes: Run, Doze, Idle, Sleep, Low Voltage Sleep, Deep Sleep, Vbat
Multiple, flexible clock modes for optimum performance and power management
Deep Sleep Wake Sources: DSBOR, DSWDT, INT0 and RTCC
CPU
Up to 16 MIPS performance
Single Cycle Instruction Execution
16 x 16 Hardware Multiply, & 32-bit x 16-bit Hardware Divider
C Compiler Optimized Instruction Set Architecture
6 Channel DMA
Select Peripherals
USB with Device/Host/OTG support with Active Clock Tuning (no crystal required)
Segmented LCD driver with charge-pump, 59 seg. x 8 comm.
Peripheral Pin Select allows I/O remapping of many peripherals in real time
Hardware RTCC, Real-Time Clock Calendar with alarm system
Internal oscillators support - 31 kHz to 8 MHz, up to 32 MHz with 96 MHz PLL
Fail-Safe Clock Monitor - allows safe shutdown if clock fails
Watchdog Timer with separate RC oscillator
System Supervisors: Low Power BOR, WDT, INT0 and RTCC
JTAG Boundary Scan
PIC24F 16-bit Flash Microcontroller with low noise, high throughput, integrated Intelligent Analog ideal for portable & industrial applications. Segmented LCD, USB, and eXtreme Low Power consumption enable small footprint and long battery life.
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore PIC24F MCUs.
The MPLAB Starter Kit for PIC24F Intelligent.Integrated.Analog is a comprehensive development kit featuring the PIC24F “GC” family of 16-bit microcontrollers. This family features advanced integrated analog which reduces BOM cost, lowers noise, and has faster throughput.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.