PIC24FJ64GA704 | Microchip Technology

Overview

  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):16
  • Program Memory Size (KB):64
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:6
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):2
  • Operation Voltage Max.(V):3.6
  • Pin Count:44
  • Low Power:Yes
  • Number of Comparators:3
  • ADC Modules:1
  • ADC Channels:14
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):200
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:Yes
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:1
  • Output Compare Channels:3
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):2
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
  • Supported in MPLAB Code Configurator:Yes
Read more
    CPU
  • Modified Harvard Architecture
  • Up to 16 MIPS Operation @ 32 MHz
  • 8 MHz Internal Oscillator:
  • 96 MHz PLL option
  • Multiple clock divide options
  • Fast start-up
  • 17-Bit x 17-Bit Single-Cycle Hardware Fractional/Integer Multiplier
  • 32-Bit by 16-Bit Hardware Divider
  • 16 x 16-Bit Working Register Array
  • C Compiler Optimized Instruction Set Architecture
  • Two Address Generation Units for Separate Read and Write Addressing of Data Memory
    Analog Features
  • Up to 14-Channel, Software Selectable, 10/12-Bit Analog-to-Digital Converter:
  • 12-bit, 200K samples/second conversion rate (single Sample-and-Hold)
  • Sleep mode operation
  • Charge pump for operating at lower AVDD
  • Band gap reference input feature
  • Windowed threshold compare feature
  • Auto-scan feature
  • Three Analog Comparators with Input Multiplexing
  • LVD Interrupt Above/Below Programmable VLVD Level
  • Charge Time Measurement Unit (CTMU):
  • Allows measurement of capacitance and time
  • Operational in Sleep
    eXtreme Low-Power Features
  • Sleep and Idle modes Selectively Shut Down Peripherals and/or Core for Substantial Power Reduction and Fast Wake-up
  • Doze mode Allows CPU to Run at a Lower Clock Speed than Peripherals
  • Alternate Clock modes Allow On-the-Fly Switching to a Lower Clock Speed for Selective Power Reduction
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic24fj64ga704
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase