400 nA Real Time Clock & Calendar operation in Sleep modes
270 nA Watch Dog Timer operation in Deep Sleep modes
150 uA/MHz Run mode
Power Modes: Run, Doze, Idle, Sleep, Low Voltage Sleep, Deep Sleep, Vbat
Multiple, Switchable Clock Modes for Optimum Performance and Power Management
System Supervisors: Low Power BOR, WDT, INT0 and RTCC
CPU
Up to 16 MIPS performance
Single Cycle Instruction Execution
16 x 16 Hardware Multiply, & 32-bit x 16-bit Hardware Divider
C Compiler Optimized Instruction Set System
Peripherals
Upto 480 segment LCD Driver with 60 segment x 8 common drive
10/12-bit Differential ADC, 24 channels, 200/500 Ksps with Threshold Detect
Peripheral Pin Select allows I/O remapping of many peripherals in real time
Charge Time Measurement Unit (CTMU) enabling 24 channels of Capacitive Touch
Three Analog rail-to-rail comparators Peripherals
Hardware RTCC, Real-Time Clock Calendar with Alarms
System
Internal oscillators support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
Fail-Safe Clock Monitor - allows safe shutdown if clock fails
Watchdog Timer with separate RC oscillator
System Supervisors: Low Power BOR, WDT, INT0 and RTCC
JTAG Boundary Scan
PIC24F 16-bit Microcontroller featuring nanoWatt XLP for eXtreme Low Power consumption. The device includes advanced low power features including a Low Voltage Sleep mode that maintains the device state and RAM with a typical current of 340 nA, and a Vbat pin that automatically transitions to the RTCC to a battery supply when Vdd is removed. The family is also includes a 480 segment LCD Driver with 60 segment x 8 common drive capability. The combination of feature make the part ideally suited to a number of battery powered and general purpose applications.
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The Explorer 16/32 Development Board is a low-cost modular development system for Microchip's 16-bit and 32-bit microcontrollers. It supports devices from the PIC24F, dsPIC®, and PIC32 families, with processor Plug-In Modules (PIMs) for easy device swapping. It includes a PICtail™ Plus daughter card connector for adding new functionalities.
The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore PIC24F MCUs.
The PIC24FJ256GA7 Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, makers, and those seeking a feature-rich rapid prototyping board.
The LCD Explorer Development Board support Microchips 100-pin Microcontrollers with x8 common Segment LCD Drivers. The LCD Explorer provides an ideal platform for a customer to evaluate a MCU with a x8 Common LCD Driver on a 38 segment x8 common LCD display. PICtail Plus connections allow a customer to evaluate the selected MCU in a complex system by adding Microchips PICtail Plus daughter boards.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.