PIC24FJ32GP205 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):16
  • Program Memory Size (KB):32
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:2
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):2
  • Operation Voltage Max.(V):3.6
  • Pin Count:48
  • Low Power:Yes
  • Number of Comparators:3
  • ADC Modules:1
  • ADC Channels:14
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):400
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:Yes
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:5
  • Output Compare Channels:5
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):4
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
  • Supported in MPLAB Code Configurator:Yes
Read more
    Core and Operating Conditions
  • 2.0V to 3.6V, -40°C to 125°C, up to 16 MIPS operation
  • Single-cycle instruction execution
  • 16 x 16 Hardware Multiply, and 32-bit x 16-bit Hardware Divider
  • C compiler optimized instruction set system
  • AEC Q100 Grade 1 qualification
    eXtreme Low Power
  • Ultra-low-power operation with sleep current down to nA with full RAM retention
  • A range of power-saving modes to reduce current consumption, while balancing performance: PMD bits, DOZE, Idle, Sleep and Retention Sleep modes
  • A range of Core Independent Peripherals (CIPs) that operate in power saving modes, while off-loading the Central Processing Unit (CPU)
    Secure Protection Features
  • Flash ‘One Time Programming’ (OTP) by ICSP™ Write Inhibit that offers an ability to disable Flash erase/write/debug operations
  • CodeGuard™ Flash protection to manage memory partitions and access restrictions
  • 120-bit Unique Device ID, 256 bytes User OTP and the above protection schemes make an ideal combination of complementary features to implement security together with the CryptoAuthentication™ devices in a secure application
    Hardware Safety Features
  • Flash with Error Correction Code (ECC) and Fault Injection for memory integrity check (Single error correction and Double error detection)
  • Dead-Man Timer (DMT) clocked by instruction fetches for monitoring the health of software
  • Windowed WatchDog Timer (WWDT) for system supervision
  • CodeGuard™ Flash protection for memory partition and access restriction
  • Fail-Safe Clock Monitor (FSCM) for clock fault management
  • Enhanced Programmable Cyclic Redundancy Check (CRC), Programmable High-Low Voltage Detect (HLVD), Brown-out Reset (BOR) and Power-on Reset (POR)
  • Class B Safety Library, IEC 60730
    Advanced Integrated Analog
  • Up to 14-Channel, 400Ksps, 10/12-Bit Analog-to-Digital Converter (ADC)
  • Low-voltage boost for input
  • Bandgap reference input feature
  • Core Independent windowed threshold compare feature
  • Auto-scan feature
  • Operation in power-saving modes
  • Three Analog Comparators with input multiplexing and programmable reference voltage generators
    Timer/Counters/Output Compare/Input Capture/Pulse Width Modulation
  • 3x 16-bit or 1x 32-bit dedicated timer/counters
  • 10x PWM or Output Compare (OC) outputs with 5 independent timer bases – Multiple Capture Compare PWMs (MCCPs)
  • 5x Input Captures (IC) – Multiple Capture Compare PWMs (MCCPs)
  • A total of 13x 16-bit or 3x 32-bit timer/counters
  • Hardware Real-Time Clock Calendar (RTCC) with Timestamping
    Core Independent Peripherals
  • 4x Configurable Logic Cells (CLCs)
  • 5x Multiple Capture Compare PWMs (MCCPs)
  • ADC controller with threshold compare and automatic triggers
  • Direct Memory Access (DMA) with 2 channels, supporting UART, SPI, ADC, and more
    Communication Interfaces
  • 2x UARTs supporting LIN/J2602 and IrDA®
  • 2x SPI/I2S, up to 25 MHz operation
  • 2x I2C Master and Slave w/Address Masking, PMBus™ and IPMI support
    Clock Management
  • On-chip 8 MHz Fast RC (FRC), and 32 kHz Low-Power RC (LPRC) and Secondary (SOSC) oscillators
  • Programmable PLL with external oscillator clock sources and Reference Clock Output (REFO)
  • Fail-Safe Clock Monitor (FSCM)
  • Power-up Timer (PWRT) and Oscillator Start-up Timer (OST) supporting two-speed start-up
    Special Features and Debugger Development Support
  • MPLAB Code Configurator (MCC) support
  • Peripheral Pin Select (PPS) for flexible pin mapping
  • Configurable interrupt-on change on all IOs
  • In-Circuit Serial Programming™ (ICSP™) and In-Circuit Emulation (ICE) via 2-pins
  • JTAG Boundary Scan Support
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic24fj32gp205
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase