64 Segments and 8 Commons supporting up to 480 Pixels
Core independent autonomous animation: Alternating dual display, blinking and blanking
LCD Charge Pump for contrast management in battery-powered applications
External bias option for reducing power consumption
Operation in power-saving modes
Full Speed USB 2.0
Configurable as Host, Device or OTG
DMA Interface for Data RAM Access
Core and Operating Conditions
2.0V to 3.6V, -40°C to 125°C, AEC Q100 Grade 1 qualified, up to 16 MIPS operation
Single-cycle instruction execution
16 x 16 Hardware Multiply, and 32-bit x 16-bit Hardware Divider
C compiler optimized instruction set system
eXtreme Low Power
Ultra-low-power operation with sleep current down to nA with full RAM retention
A range of power-saving modes to reduce current consumption, while balancing performance: PMD bits, DOZE, Idle, Sleep and Retention Sleep modes
A range of Core Independent Peripherals (CIPs) that operate in power saving modes, while off-loading the Central Processing Unit (CPU)
Secure Protection Features
Flash ‘One Time Programming’ (OTP) by ICSP™ Write Inhibit that offers an ability to disable Flash erase/write/debug operations
CodeGuard™ Flash protection to manage memory partitions and access restrictions
120-bit Unique Device ID, 256 bytes User OTP and the above protection schemes make an ideal combination of complementary features to implement security together with the CryptoAuthentication™ devices in a secure application
Hardware Safety Features
Flash with Error Correction Code (ECC) and Fault Injection for memory integrity check (Single error correction and Double error detection)
Dead-Man Timer (DMT) clocked by instruction fetches for monitoring the health of software
Windowed WatchDog Timer (WWDT) for system supervision
CodeGuard™ Flash protection for memory partition and access restriction
Fail-Safe Clock Monitor (FSCM) for clock fault management
Enhanced Programmable Cyclic Redundancy Check (CRC), Programmable High-Low Voltage Detect (HLVD), Brown-out Reset (BOR) and Power-on Reset (POR)
Class B Safety Library, IEC 60730
Advanced Integrated Analog
Up to 24-Channel, 400Ksps, 10/12-Bit Analog-to-Digital Converter (ADC)
Peripheral Pin Select (PPS) for flexible pin mapping
Configurable interrupt-on change on all IOs
In-Circuit Serial Programming™ (ICSP™) and In-Circuit Emulation (ICE) via 2-pins
JTAG Boundary Scan Support
The
PIC24FJ ‘GU4/GL4’ family offers up to 512KB of Dual Partition Flash supporting real-time
Over-The-Air (OTA) updates and EEPROM Emulation. Along with a number of core
independent peripherals (CIPs), it includes a full speed USB and a segmented
LCD controller with animation support. With high memory and sleep current down
to a few hundreds of nA while retaining the complete RAM content, this family is perfect for IoT, Industrial,
Consumer and Medical applications.
Supported
in the MPLAB® Code Configurator (MCC) tool, the development time gets
significantly reduced by allowing you to configure the devices and libraries
with just a few clicks. To address the evolving focus on safety and security,
these MCUs offer hardware safety features and secure protection schemes,
simplifying design of smart, safe, secure and connected applications. These
MCUs feature protection schemes such as Flash OTP by ICSP™ Write Inhibit which
allows the entire Flash to be configured as One-Time-Programmable (OTP) memory
and CodeGuard™ Flash Security which facilitates to segment the memory and
implement access restrictions. These features together with our
CryptoAuthentication™ chips enable you to implement security in your
applications. Offering an extended operating temperature of up to 125°C with
AEC Q100 Grade 1 qualification, this family is also well suited for Automotive
and Industrial applications. A range of hardware safety features on this family
facilitates your application’s compliance with safety requirements. With a
high-level of analog integration, this family simplifies sensor interfacing and
analog measurement, while reducing the overall system BoM cost.
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The PIC24F USB and LCD Curiosity Development Board is a cost-effective, fully integrated development platform that facilitates you to explore segmented LCD interfacing and various features of the low power PIC24F MCUs with an integrated LCD controller. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Code Configurator (MCC), the board includes an integrated programmer/debugger and requires no additional hardware, simplifying your prototyping.
The PIC24FJ512GU410 General Purpose Plug-in Module (PIM) is designed to demonstrate the capabilities of the PIC24FJ512GU410 family using the Explorer 16/32 Development Board (DM240001-2). All the pins from the device are mapped directly to the PIM connector (100-Pin ICE).
The PIC-IoT WA development board is a hardware platform that utilizes a powerful PIC® microcontroller, a CryptoAuthentication™ secure element IC and a fully certified Wi-Fi® network controller to provide users with the most simple and effective way to connect an embedded application to the Amazon Web Services (AWS) platform.
The PIC-IoT WG development board is a hardware platform that utilizes a powerful PIC® microcontroller, a CryptoAuthentication™ secure element IC and a fully certified Wi-Fi® network controller to provide users with the most simple and effective way to connect an embedded application to Google’s Cloud IoT core platform.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.