Videos | PIC24F16KM204 | Microchip Technology

PIC24F16KM204

Status: In Production
Analog-rich, Low Power MCU with 3V and 5V

Overview

  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):16
  • Program Memory Size (KB):16
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:0
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):1.8
  • Operation Voltage Max.(V):5.5
  • Pin Count:44
  • Low Power:Yes
  • Number of Comparators:3
  • ADC Modules:1
  • ADC Channels:22
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):200
  • Number of DACs:2
  • DAC outputs:2
  • Max DAC Resolution (bits):8
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:5
  • Output Compare Channels:5
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):2
  • Peripheral Pin Select (PPS)/Pin Muxing:No
  • Supported in MPLAB Code Configurator:Yes
Read more
    Operating voltage:
  • PIC24FV products support 2.0V-5.5V operation
  • PIC24F products support 1.8V-3.6V operation
    Typical XLP specifications include:
  • 25nA Sleep mode
  • 700nA Real Time Clock & Calendar operation in Sleep modes
  • 500nA Watch Dog Timer operation in Sleep modes
  • 512 Bytes of Data EEPROM
    Other Low Power Specifications include:
  • Ultra Low-Power wake-up from Sleep
  • Power Modes: Run, Doze, Idle, Sleep, Low-Voltage Sleep
  • System Supervisors: Low Power BOR, WDT, INT0 and RTCC
  • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
  • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
    CPU:
  • Up to 16 MIPS performance
  • Single Cycle Instruction Execution
  • 16 x 16 Hardware Multiply, & 32-bit x 16-bit Hardware Divider
  • C Compiler Optimized Instruction Set System
    Advanced Analog Features:
  • 10/12-bit Differential ADC, Up to 22 channels, 100k samples per second at 12-bit conversion rate, threshold detect and dedicated band gap reference
  • Up to two 8-bit DACs
  • Up to 2 Op Amps with two modes of operation : Op Amp or Comparator
  • Charge Time Measurement Unit (CTMU) enabling 22 channels of Capacitive Touch, time measurement down to 200 ps
  • Up to Three Analog rail-to-rail comparators
    Timers/Output Compare/Input Capture:
  • Up to 3 MCCP and 2 SCCP modules
  • MCCP (Multiple-output Capture Compare PWM Module) and SCCP (Single-output Capture Compare PWM Module) combine Timer, Input Capture, Output Compare/PWM in a single timebase
  • Each SCCP has a single output and each MCCP has 2,4 or 6 outputs
  • MCCP features output steering, hardware scan, complementary output with dead time, push-pull output, bidirectional brush DC motor control
  • Each MCCP/SCCP includes 2 x 16-bit timers or 1x 32-bit timer
  • Up to 11x 16-bit timers including MCCP and SCCP timers
  • Pair timers for a total of 5 x 32-bit timers
    Communication Interfaces:
  • 2 UART Modules with LIN and IrDA support, 4 Deep FIFO
  • 2 SPI Modules with 8 Deep FIFO
  • 2 I2C™ Modules with Master and Slave Modes
    Other Peripherals:
  • 2 Configurable Logic Cells (CLC) for user configurable real time logic control
  • Hardware Real Time Clock and Calendar (RTCC)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic24f16km204
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase