PIC24F08KL200 | Microchip Technology

Overview

  • ADC Resolution b (bits):10
  • ADC Sampling Rate (ksps):500
  • ADC Modules Min MB megabyte MB (megabyte):1
  • CAN/CAN-FD:0
  • Type of CAN module Max A (ampere):None
  • Configurable Logic Cell (CLC/CCL):0
  • CPU:16-bit PIC MCU
  • CPU Speed (MIPS/DMIPS):16
  • Number of Comparators:1
  • DAC Resolution (Bits):0
  • DAC Outputs:0
  • Number of DACs:0
  • Hardware RTCC/RTC:No
  • Number of PWM Time Bases:2
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):1.8
  • Output Compare Channels:2
  • SMPS:0
  • Segmented LCD (# of segments):0
  • USB:None
  • Program Memory Size (KB):8
  • Peripheral Pin Select / Pin Muxing:No
  • Direct Memory Access (DMA) Channels:0
  • Multiple Flash Panels:0
  • Graphics Controller/GPU:No
  • Motor Control PWM Outputs:0
  • Quadrature Encoder Interface:0
  • Low Power:Yes
  • ADC Channels:7
  • Pincount:14
  • Crypto Engine:No
  • TempRange Min:-40
  • TempRange Max:85
Read more
    Typical XLP specifications include:
  • Sleep mode currents as low as 30nA at 25C
  • Run mode currents under 350uA/MHz
  • Idle mode currents under 80uA/MHz at 1.8V
  • Watchdog timer as low as 210nA at 25C
    CPU:
  • Up to 16 MIPS performance
  • Single Cycle Instruction Execution
  • 16 x 16 Hardware Multiply, & 32-bit x 16-bit Hardware Divider
  • C Compiler Optimized Instruction Set System
    Peripherals:
  • 10-bit ADC, up to 12 - channel, 500k samples per second
  • Analog rail-to-rail comparator
  • UART Module with LIN and IrDA support
  • Master Synchronous Serial Port module (MSSPs) with two modes of operation : SPI/ I2C™
  • Two CCP modules
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic24f08kl200
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase