PIC18F85K90 | Microchip Technology

Overview

  • Program Memory Size (KB):32
  • RAM:2048
  • Data EEPROM (bytes):1024
  • Pin Count:80
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:12
  • ADC Channels:24
  • Zero Cross Detect:False
  • Number of Comparators:3
  • SPI:2
  • I2C:2
  • Stand alone PWM:0
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • nanoWatt XLP technology for low sleep, RTCC, LCD and WDT currents
  • Low-Power BOR
  • Ultra Low-Power Wake-Up
  • Fast Wake-Up
  • Low Input Leakage Currents
  • Up to 16 MIPS Performance
  • Operating Speed up to 64 MHz
  • Operating Voltage Range: 1.8 to 5.5V
  • 8 X 8 Single-Cycle Hardware Multiplier
  • Three Internal Oscillators: 31 kHz, 500 kHz, 16 MHz
  • LCD Driver
  • Up to 48 Segments and 192 Pixels
  • Drives LCD Panel in Sleep Mode
  • Programmable LCD Timing Module
  • Charge Time Measurement Unit for mTouch Sensing
  • A/D Converter
  • 12-bit Resolution
  • 24 Channels
  • Eight CCP/ECCP Modules
  • Eight 8/16-bit Timer/Counter Modules
  • Three Analog Comparators
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Two Master Synchronous Serial Port Modules
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic18f85k90
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase