PIC18F67J11 | Microchip Technology

Overview

  • Program Memory Size (KB):128
  • RAM:3904
  • Data EEPROM (bytes):0
  • Pin Count:64
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:11
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 48 MHz and 12 MIPS at 3V
  • Flash 10,000 endurance, 20 years retention
  • 2.0 - 3.6V voltage range
  • 5V tolerant digital inputs
  • Enhanced ICD with 3 HW breakpoints
  • Internal 8MHz oscillator
  • nanoWatt technology
  • Parallel Master Port (PMP)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic18f67j11
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase