PIC18F6520 | Microchip Technology

Overview

  • Program Memory Size (KB):32
  • RAM:2048
  • Data EEPROM (bytes):1024
  • Pin Count:64
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:12
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 5 PWM 10-bit, 1024 bytes Data EEPROM
  • Dual Comparators
  • Programmable Low-voltage Detect (LVD)
  • Phase-locked Loop (PLL)
  • 8x8 Multiplier
  • Parallel Slave Port
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic18f6520
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase