PIC18F47K40 | Microchip Technology

Overview

  • Program Memory Size (KB):128
  • RAM:3728
  • Data EEPROM (bytes):1024
  • Pin Count:40
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:35
  • Zero Cross Detect:True
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:2
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):1
Read more
  • PIC18 Core with 83 Instructions, 31 Stack Levels
  • Internal 64MHz oscillator
  • Operating Voltage Range:- ‘F’ Version (2.3V – 5.5V)- Low Power ‘LF’ variant (1.8V – 3.6V)
  • Temperature Range:- Industrial Version (-40C to 85C)- Extended Version (-40C to 125C)
  • 128 KB Flash Program Memory with self read/write capability
  • 3728 Bytes Data SRAM Memory
  • 1024 Bytes of EEPROM
  • 35 x 10-bit ADC channels
  • 1 x 5-bit DAC
  • 2 x Comparators
  • Fixed Voltage Reference (FVR) module - 1.024V, 2.048V and 4.096V output levels
  • Hardware Capacitive Voltage Divider (CVD) for mTouch buttons/sliders
  • 1 x Zero-Cross Detect
  • 2 x I2C/SPI
  • 2 x EUSART with LIN support
  • CRC with Memory Scan
  • Windowed Watchdog Timer (WWDT)
  • 1 x Hardware Limit Timer (HLT)
  • 1 x Complementary Waveform Generator
  • 2 x standalone 10-bit PWM modules
  • 2 x Capture/Compare/PWM modules
  • Three 8-bit Timers/Counters
  • Four 16-bit Timers/Counters
  • 1 x Hardware Limit Timer (HLT)
  • Extended Watchdog Timer (WDT)
  • eXtreme Low Power (XLP) technology
  • Doze, Idle, and Sleep Power Saving Operating Modes
  • Sleep mode: 50nA @ 1.8V, typical
  • Active mode: 32uA/MHz @ 1.8V, typical
  • Low Current Power-on Reset (POR)
  • Brown-out Reset (BOR)
  • Low-Power BOR (LPBOR)
  • Peripheral Pin Select
  • In-Circuit Debug Integrated On-Chip
  • In-Circuit Serial Programing (ICSP) via Two Pins
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    pic18f47k40
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase