PIC18F44K22 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):16
  • RAM:768
  • Data EEPROM (bytes):256
  • Pin Count:40
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:28
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:0
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • C Compiler optimized architecture/instruction set
  • Data EEPROM to 1024 bytes
  • Linear program memory addressing to 64 Kbytes
  • Linear data memory addressing to 4 Kbytes
  • Up to 16 MIPS operation
  • 16-bit wide instructions, 8-bit wide data path
  • Priority levels for interrupts
  • 31-level, software accessible hardware stack
  • 8 x 8 Single-Cycle Hardware Multiplier
  • Sleep mode: 100 nA, typical
  • Watchdog Timer: 500 nA, typical
  • Timer1 Oscillator: 500 nA @ typical 32 kHz
  • Factory calibrated to ± 1%
  • Software selectable frequencies range of 31 kHz to 16 MHz
  • 64 MHz performance available using PLL
  • no external components required
  • Four Crystal modes up to 64 MHz
  • Two external Clock modes up to 64 MHz
  • 4X Phase Lock Loop (PLL)
  • Secondary oscillator using Timer1 @ 32 kHz
  • Allows for safe shutdown if peripheral clock stops
  • Two-Speed Oscillator Start-up
  • Full 5.5V operation (PIC18F2XK22/4XK22)
  • Low voltage option available for 1.8V-3.6V operation (PIC18LF2XK22/4XK22)
  • Self-reprogrammable under software control
  • Power-on Reset (POR), Power-up Timer (PWRT) and Oscillator Start-up Timer (OST)
  • Programmable Brown-out Reset (BOR)
  • Extended Watchdog Timer (WDT) with on-chip oscillator and software enable
  • Programmable code protection
  • In-Circuit Serial Programming™ (ICSP™) via two pins
  • In-Circuit Debug via two pins
  • 10-bit resolution
  • 17 analog input channels (PIC18F/LF2XK22)
  • 28 analog input channels (PIC18F/LF4XK22)
  • Auto acquisition capability
  • Conversion available during Sleep
  • Programmable High/Low Voltage Detection (PLVD) module
  • Up to 28 channels for button, sensor or slider input
  • Two rail-to-rail analog comparators
  • Comparator inputs and outputs externally accessible and configurable
  • Programmable On-chip Voltage Reference (CVREF) module (% of VDD)
  • Selectable on-chip fixed voltage reference
  • High current sink/source 25 mA/25 mA
  • Individually programmable weak pull-ups
  • Individually programmable interrupt-on-pin change
  • Three external interrupt pins
  • Up to four 16-bit timers/counters with prescaler
  • Up to three 8-bit timers/counters
  • Dedicated, low-power Timer1 oscillator
  • Up to two Capture/Compare/PWM (CCP) modules
  • Up to three Enhanced Capture/Compare/PWM
  • One, two or four PWM outputs
  • Selectable polarity
  • Programmable dead time
  • Auto-shutdown and Auto-restart
  • PWM output steering control
  • 3-wire SPI (supports all 4 SPI modes)
  • I2C™ Master and Slave modes (Slave mode with address masking)
  • Two Enhanced Universal Synchronous Asynchronous
  • Supports RS-232, RS-485 and LIN 2.0
  • Auto-Baud Detect
  • Auto Wake-up on Start bit
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic18f44k22
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase