PIC18F44J10 | Microchip Technology

Overview

  • Program Memory Size (KB):16
  • RAM:1024
  • Data EEPROM (bytes):0
  • Pin Count:40
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:13
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 40 MHz and 10 MIPS at 3V
  • Flash 1,000 endurance, 20 years retention
  • 2.0 - 3.6V voltage range
  • 5V tolerant digital inputs
  • Enhanced ICD with 3 HW breakpoints
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic18f44j10
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase