Device Information Area (DIA) - Dedicated memory area for data storage of temp sensor factory calibration value, factory ID and FVR values for ADC and COMP
WDT: 500nA @ 1.8V typical
SLEEP mode: 50nA @ 1.8V typical
DOZE mode allows CPU to run at a lower clock speed than peripherals
IDLE and SLEEP modes selectively shut down peripherals and/or core for power reduction
Automates math functions on input signals:
Averaging, filter calculations, oversampling and threshold comparison
Hardware Capacitive Voltage Divider (CVD)
Automates touch sampling and reduces software size and CPU usage when touch or proximity sensing is required
5-bit resolution, rail-to-rail
Unbuffered I/O pin output
Comparator hysteresis enable
Invert output polarity
Fixed Voltage Reference (FVR) module - 1.024V, 2.048V and 4.096V output levels
Senses high voltage AC signal
Generates interrupts on zero cross
DMA compatible
Asynchronous UART, RS-232, RS-485 compatible
Programmable 1, 1.5, 2 stop bits
Configurable length bytes
Arbitrary length data packets
Separate transmit and receive buffers with 2-byte FIFO and DMA capabilities
SMBus, PMBUSTM compatible
The PIC18(L)F25/26K83 microcontroller family with CANTM technology
in 28-pins features a 12-bit ADC with Computation (ADC2) automating Capacitive
Voltage Divider (CVD) techniques for advanced touch sensing, averaging,
filtering, oversampling and threshold comparison. In addition, the product
family includes Vectored Interrupt Controller with fixed latency for handling
interrupts, System Bus Arbiter, Direct Memory Access capabilities, UART with
support for Asynchronous DMX, DALI and LIN transmissions, SPI, I2C, memory
features like Memory Access Partition (MAP) to support customers in data
protection and bootloader applications, and Device Information Area (DIA) which
stores factory calibration values to help improve temperature sensor accuracy.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
PIC18(L)F25/26K83 28-Pin, Low-Power, High-Performance MCUs with CAN Technology
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
PIC18F26K83 Plug-In Module (PIM):This processor PIM includes a 28-pin PIC18F26K83 MCU sample. The PIM plugs into Automotive Networking Development Board (ADM00716).This PIM can be used to evaluate the following MCUs:PIC18F26K83 PIC18F25K83
The Curiosity HPC Development Board is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, makers and those seeking a feature-rich, rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X integrated development environment, Curiosity HPC includes an integrated programmer/debugger, and requires no additional hardware to get started. Supports 28 or 40-pin 8-bit PIC® Microcontrollers.
The Automotive Networking Development Board is a low-cost modular development system for Microchip’s 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.