PIC18F05Q20 | Microchip Technology

Overview

  • ADC Resolution b (bits):10
  • Data EEPROM (bytes):256
  • MVIO Pins:2
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • RAM B (byte):2048
  • Program Memory Size (KB):32
  • Low Power:Yes
  • ADC Channels:11
  • Pincount:14
  • Stand alone PWM:2
  • I3C:1
Read more
    Up To Two I3C Modules:
  • Supports I3C target device mode only
  • Adheres to MIPI I3C Basic Specification 1.0
  • Supports Target Reset Action (RSTACT) CCC from MIPI I3C Specification 1.1
  • Supports Dynamic Address Assignment, Common Command Codes (CCC), Direct and Broadcastaddressing
    Vectored Interrupt (VI) Capability - Faster interrupt response time
  • Selectable high/low priority
  • Fixed interrupt latency of three instruction cycles
  • Programmable vector table base address
  • Backwards compatible with previous interrupt capabilities
    Memory Access Partition (MAP): The Program Flash Memory can be partitioned into:
  • Application Block
  • Boot Block
  • Storage Area Flash (SAF) Block
  • Device Information Area (DIA) Stores:
  • Temperature Indicator factory calibrated data
  • Fixed Voltage Reference measurement data
  • Microchip Unique Identifier
    Low Power Mode Features:
  • Sleep: < 1μA typical @ 3V
  • Doze: CPU and Peripherals Running at Different Cycle Rates (typically CPU is lower)
  • Idle: CPU Halted While Peripherals Operate
  • Sleep: Lowest Power Consumption
    Peripheral Module Disable (PMD):
  • Selectively disable hardware module to minimize active power consumption of unused peripherals
    Peripheral Pin Select (PPS):
  • Enables pin mapping of digital I/O
    Analog-to-Digital Converter with Computation (ADCC):
  • Automated math functions on input signals such as averaging, filter calculations, oversampling and threshold comparison
  • Operates in Sleep
    Hardware Capacitive Voltage Divider (CVD) Support:
  • Automates touch sampling and reduces software size and CPU usage
    Two UART - One UART supports LIN/DMX/DALI
  • DMA compatible
  • Asynchronous UART, RS-232, RS-485 compatible
  • Programmable 1, 1.5, 2 stop bits
    One SPI modules
    One I2C module, SMBus, PMBus™ Compatible
    Programming/Debugging Features:
  • In-Circuit Serial Programming™ (ICSP™) via Two Pins
  • In-Circuit Debug (ICD) with Three Breakpoints via Two Pins
  • Debug Integrated On-Chip
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic18f05q20
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase

Catalog Parts for PIC18F05Q20

All parts

14
TSSOP
SOIC
-40C to +85C
-40C to +125C
T/R
TUBE
$0.74
$0.70
$0.72
$0.80
$0.73
$0.78
PIC18F05Q20T-I/ST
14 TSSOP -40C to +85C T/R $0.74
In Stock Now
Please select a different part available in this familyView Samples

32KB Flash, 2K RAM, 256 EEPROM, I3C, MVIO 10b ADCC, 8b DAC, DMA, 16-bit PWM,

Country of Origin: Thailand
In Stock Now: 2,500
Order now, up to 2,500 estimated to ship on 08-Apr-2025
Lead-time stated here is a snapshot in time. Timing of order, volume and other variables will impact actual delivery. Microchip is committed to continue to keep or improve our commit dates to the best of our ability during these times of very high demand.Lead Time For Additional Quantities

Additional quantities estimated to ship by 22-May-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$1.03
$0.94
$0.85
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$0.78
*$0.74
PIC18F05Q20-I/SL
14 SOIC -40C to +85C TUBE $0.70
In Stock Now
Please select a different part available in this familyView Samples

32KB Flash, 2K RAM, 256 EEPROM, I3C, MVIO 10b ADCC, 8b DAC, DMA, 16-bit PWM,

Country of Origin: Thailand
In Stock Now: 5,472
Order now, up to 5,472 estimated to ship on 08-Apr-2025
Lead-time stated here is a snapshot in time. Timing of order, volume and other variables will impact actual delivery. Microchip is committed to continue to keep or improve our commit dates to the best of our ability during these times of very high demand.Lead Time For Additional Quantities

Additional quantities estimated to ship by 22-May-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$0.97
$0.89
$0.81
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$0.74
*$0.70
PIC18F05Q20T-I/SL
14 SOIC -40C to +85C T/R $0.72
In Stock Now
Please select a different part available in this familyView Samples

32KB Flash, 2K RAM, 256 EEPROM, I3C, MVIO 10b ADCC, 8b DAC, DMA, 16-bit PWM,

Country of Origin: Thailand
In Stock Now: 2,600
Order now, up to 2,600 estimated to ship on 08-Apr-2025
Lead-time stated here is a snapshot in time. Timing of order, volume and other variables will impact actual delivery. Microchip is committed to continue to keep or improve our commit dates to the best of our ability during these times of very high demand.Lead Time For Additional Quantities

Additional quantities estimated to ship by 22-May-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$0.99
$0.91
$0.82
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$0.76
*$0.72
PIC18F05Q20-E/ST
14 TSSOP -40C to +125C TUBE $0.80
In Stock Now
Please select a different part available in this familyView Samples

32KB Flash, 2K RAM, 256 EEPROM, I3C, MVIO 10b ADCC, 8b DAC, DMA, 16-bit PWM,

Country of Origin: Thailand
In Stock Now: 3,840
Order now, up to 3,840 estimated to ship on 08-Apr-2025
Lead-time stated here is a snapshot in time. Timing of order, volume and other variables will impact actual delivery. Microchip is committed to continue to keep or improve our commit dates to the best of our ability during these times of very high demand.Lead Time For Additional Quantities

Additional quantities estimated to ship by 22-May-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$1.10
$1.01
$0.91
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$0.84
*$0.80
PIC18F05Q20-I/ST
14 TSSOP -40C to +85C TUBE $0.73
In Stock Now
View Samples

32KB Flash, 2K RAM, 256 EEPROM, I3C, MVIO 10b ADCC, 8b DAC, DMA, 16-bit PWM,

Country of Origin: Thailand
In Stock Now: 1,152
Order now, up to 1,152 estimated to ship on 08-Apr-2025
Lead-time stated here is a snapshot in time. Timing of order, volume and other variables will impact actual delivery. Microchip is committed to continue to keep or improve our commit dates to the best of our ability during these times of very high demand.Lead Time For Additional Quantities

Additional quantities estimated to ship by 22-May-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$1.01
$0.92
$0.84
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$0.77
*$0.73
PIC18F05Q20-E/SL
14 SOIC -40C to +125C TUBE $0.78
In Stock Now
Please select a different part available in this familyView Samples

32KB Flash, 2K RAM, 256 EEPROM, I3C, MVIO 10b ADCC, 8b DAC, DMA, 16-bit PWM,

Country of Origin: Thailand
In Stock Now: 3,648
Order now, up to 3,648 estimated to ship on 08-Apr-2025
Lead-time stated here is a snapshot in time. Timing of order, volume and other variables will impact actual delivery. Microchip is committed to continue to keep or improve our commit dates to the best of our ability during these times of very high demand.Lead Time For Additional Quantities

Additional quantities estimated to ship by 22-May-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$1.08
$0.99
$0.90
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$0.83
*$0.78